IESNA:LM-63-2002
[TEST]P1056407
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2625
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1452.4 1441.7 1434.9 1424.2 1408 1387.9 1365 1336.8 1304.5 1272.2
1234.6 1194.2 1152.5 1108.1 1061.1 1014 964.2 915.8 864.7 812.3
758.5 704.7 650.9 597.1 542 486.8 430.3 373.9 314.7 258.2
207.1 156 108.9 65.9 28.2 5.4 0
1452.4 1456.5 1445.7 1432.2 1410.7 1383.8 1352.9 1317.9 1278.9 1237.2
1192.9 1144.5 1094.7 1042.2 988.5 933.3 876.8 819 761.2 700.7
641.5 582.3 521.8 462.6 402.1 342.9 282.4 227.3 173.5 125.1
80.7 48.4 28.2 14.8 8.1 2.7 0
1452.4 1444.4 1430.9 1406.7 1375.8 1340.8 1300.5 1253.4 1205 1151.2
1093.4 1034.2 972.3 907.8 841.9 777.3 707.4 641.5 575.6 509.7
445.1 384.6 322.8 264.9 209.8 162.7 117 84.7 65.9 47.1
32.3 22.9 16.1 10.8 6.7 2.7 0
1452.4 1445.7 1426.9 1397.3 1362.3 1319.3 1272.2 1217.1 1157.9 1092
1026.1 956.2 884.9 812.3 739.7 668.4 595.8 527.2 459.9 396.7
334.9 275.7 223.2 174.8 129.1 106.2 86.1 65.9 49.8 36.3
26.9 20.2 14.8 9.4 5.4 2.7 0
1452.4 1447 1433.6 1401.3 1361 1317.9 1265.5 1206.3 1140.4 1073.2
1000.6 925.2 851.3 777.3 700.7 628 554.1 489.5 423.6 360.4
302.6 247.4 196.3 150.6 122.4 100.9 80.7 61.9 45.7 35
26.9 20.2 14.8 9.4 5.4 2.7 0
